Resistance Temperature Detector

Explore Resistance Temperature Detectors (RTDs) are precision temperature sensors that use the resistance of platinum, nickel, or copper to measure temperature. They are preferred for applications requiring accurate and stable measurements over a range of -200°C to 600°C, such as in laboratories and industrial processes.

Read More...
Click to continue reading Resistance Temperature Detector

Resistance Temperature Detector

1-1 of 1 results in Products
: