No image available
No image available
Your request is being processed.
Tescom-11165810

TESCOM™ Anderson Greenwood Instrumentation Series MC2 Instrument Manifold MC2VIS-2

Product Description

Two Valve Pipe X Flange Block & Bleed Integral CoPlanar Manifold Metal Seat

Specifications

Body Material
316SS
Seat
Integral
Connections
1/4"FNPT Inlet x Integral CoPlanar Flange Outlet
Packing
PTFE
Orifice
0.156" (4.8mm) /0.136" (3.5mm) Orifice
Max Pressure
6000 psig (414 barg)
Max Temperature
500°F (260°C)

Features

  • Compatible with Rosemount® Coplanar™ style pressure transmitter models 3051C, 3051P, 2024 and 3095 Multivariable™.
  • Ball end stems eliminate seat galling, provide bubble-tight shutoff and long life. Hardened, non-rotating balls ensure perfectly aligned closure.
  • Packing below threads prevents lubricant washout, thread corrosion, process contamination and eliminates galling.
  • Easily adjustable PTFE packing decreases replacement downtime and increases valve life.
  • Dust covers protect stems from lubricant contamination.
  • Safety back seating prevents stem blowout or accidental removal and provides a metal-to-metal secondary stem seal while in the fully open position.
  • ENC plated 316 SS stems prevent galling or freezing of stem threads.
  • Rolled stem and bonnet threads provide additional strength.
  • Mirror stem finish in the packing areas provides smooth operation and extends packing life.
  • Metal-to-metal body-to-bonnet seals in constant compression prevent bonnet thread corrosion, eliminate possible tensile breakage and give a reliable seal.
  • Bonnet lock pins prevent accidental separation from the body while enabling easy maintenance and repair.
  • Porting design allows complete venting of process fluids before start-up for easy installation commissioning, not trapping unwanted liquid or gas process fluids.

Documents & Drawings