No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Asco-HT8321G001DC240/DCD

ASCO™ HT8321G001DC240/DCD

Product Description

The ASCO Series 321 valves are designed for quick venting to 0 psi through their external orifice. Air is exhausted to rapidly shift control valves. The pilot-operated valves have resilient seated poppets for tight shutoff. They are well suited for refining, chemical, and food and beverage applications that require a quick-exhaust valve.

Specifications

Coil Class
HT
Function
3 way - 3/2 Normally Closed
Pipe/Port Size
1/4"
Pressure Port/Fitting
NPT
Voltage
240 DC
Wattage
10.6 W
Flow
From .05-.1 Cv, From 0.1 Cv to 0.5 Cv, From .43 to .86 Kv, From .86 to 1.73 Kv
Voltage
100 to 240 AC/DC Voltage Ranging, 12 to 24 DC Voltage Ranging, 125 DC Battery Charging, 110 AC, 12 DC, 120 AC, 120 DC, 24 AC, 24 DC, 24 to 120 AC/DC Voltage Ranging, 240 DC, 250 DC Battery Charging | 50, 50/60, 60
Operating Environment
Corrosive, Indoor, Outdoor
Standards / Regulations
ATEX Zone 1-21, ATEX Zone 2-22, CSA, IEC Ex Zone 1-21, SIL, Type 1, Type 2, Type 3, Type 3S, Type 4, Type 4X, Type 6, Type 6P, Type 7, Type 9, UL
Standards / Regulations
ATEX Zone 1-21, ATEX Zone 2-22, CSA, IEC Ex Zone 1-21, SIL, Type 1, Type 2, Type 3, Type 3S, Type 4, Type 4X, Type 6, Type 6P, Type 7, Type 9, UL

Features

  • Valves are available in voltage-ranging and harsh-environment constructions
  • Next Gen solenoid models available that reduce power consumption, increase AC and DC operating temperatures, and extend coil life
  • Mountable in any position for flexible installation
  • ATEX, IECEx certifications for operation in hazardous conditions

Documents & Drawings