Rosemount-56 Dual Channel Transmitter

Rosemount™ 56 Dual Channel Transmitter

Product Description

The Rosemount 56 Dual Channel Transmitter is a line powered device that can accept inputs from pH/ORP sensors, ion selective electrode (ISE) sensors, flow, current, conductivity (contacting and toroidal) sensors, turbidity sensors, dissolved oxygen sensors, chlorine sensors and ozone sensors.

Specifications

Certifications/Approvals
FM: Class I, Division 2, Groups A, B, C, & D • Class Il & lll, Division 2, Groups E, F,&G • T4
Weight
Rounded up to nearest lb or nearest 0.5 kg: 3 lbs/4 lbs (1.5 kg/2.0 kg)
Measurement Range
pH sensor: 0 to 14 pH
ORP Sensor: -1500 to +1500 mV
Accuracy
pH Sensor: ±0.01 pH
ORP Sensor: ±1 mV

Features

  • Retrieve calibration and measurement information by accessing the data logger via USB
  • Design efficient processes by utilizing the built-in PID controller
  • At a glance view of pertinent information provided by the large customizable display
  • Transmit process parameters by utilizing HART® or Profibus DP digital communications
  • Do more using a powerful device with data logging capability and PID control

Documents & Drawings

Parts & Accessories

Search
1-10 of 20 results for Parts & Accessories
: