Paine-P-320-10-010 HP and HT Transmitter

Paine™ 320-10-010 High Precision Pressure and Temperature Transmitter

Product Description

Engineered to provide digital measurement accuracy, the Paine™ 320-10-010 High Precision Pressure and Temperature Transmitter is an ideal solution for new tool designs and retrofits. This transmitter comes with digital network flexibility and programmability, and is fully compensated and calibrated for accuracy across high pressure ranges. This durable device withstands extreme conditions and is an ideal choice for downhole drilling pressure and temperature measurement applications.

Specifications

Measurement Range
0-5000 to 0-30000 psia (345 to 2069 bar)
Operating Temperature
-40 °F to 311 °F (-40 °C to 155 °C)
Process Media
Fluids and gases compatible with NO7718, solution annealed and aged to a maximum hardness of 40 HRC
Pressure Port/Fitting
Per MS33656-E3 except bore diameter

Features

  • Digital, high precision pressure and temperature transmitter is an ideal solution for new tool designs and retrofits
  • Withstands harsh and extreme environments for durability in tough applications
  • Fully compensated and calibrated to offer exceptional accuracy across high pressure ranges
  • Digital network provides flexibility and programmability for varying applications
  • Customizable transmitter options available for fit-for-use designs