Neotecha-P-P000268

Neotecha Model Sapro Sampling Valves

Product Description

Sapro HT sampling valve for representative sampling without process interruption suitable for high temperature applications up to 350°C (662°F)

ped

Features

  • The High Temperature sampling valve assures a ‘true representative sample’ every time without process interruption because it is installed directly into a process pipeline.
  • The operation of the sampling valve is simple and safe and designed for temperatures up to 350°C continuously.
  • A bellow sealed primary spindle seal.
  • Standard provided with leak detection ports.
  • Available in wafer and flanged body style.
  • Low cost of ownership due to the ease of assembly and disassembly for cleaning and maintenance.
  • A hard faced knife edge seating surface Stellite-21 to cut through process impurities.
  • Smooth operation due to an axial needle bearing.
  • Standard bottle adaptor provided with ISO GL 45 thread and G ⅛” vent connection. Customer bottle threads are available on request.
  • Optional safety cabinet and bottle support table.

Specifications

Certifications
PED
End Connection
Wafer
Body Design
Short Pattern
Material
316L Stainless Steel, Alloy, Hastelloy
Operating Temperature
High Temperature
Pressure Class
PN
Seat/Seal Type
Bellows
Valve Size Standard
DN
Valve Type
Instrumentation Valve
Media
Mineral Oil