KTM-P-P000513

KTM Model AK Pneumatic Actuators

Product Description

Compact and light-weight actuator, equipped with a guide rod for smooth operation and extended durability

Features

  • Double acting and single acting type are of the same shape and dimension (AK)
  • Double rack and pinion gear construction produces of AK a smooth uniform stroke throughout the whole range. The AW has a Scotch yoke structure and uses a double piston system to generate high output.
  • Guide rod eliminates side loading of the piston for smooth actuation and greater durability
  • Double rack design of AK allows for a larger cylinder bore and shorter piston stroke, resulting in a more compact unit and high torque
  • ISO 5211 mounting pattern to provide the greatest flexibility for valve adaptation (AK)
  • Air supply port (piping seat) and stem top of AK conform to NAMUR standards for simple and direct mounting of accessories
  • Interchangeable spring return sets according to each operating pressure/torqe.

Specifications

Documents & Drawings

We are Online, Would you like to Chat?