No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-3302 GWR Transmitter

Rosemount™ 3302 Level Transmitter - Guided Wave Radar

Product Description

For level and interface measurements, Rosemount 3302 Level Transmitter provides a reliable and cost effective solution for liquid applications. The Rosemount 3302 has no moving parts, needs no calibration and is virtually unaffected by process conditions. With top down level and interface measurements you are in total control of your level.

Specifications

Operating Pressure
Full vacuum to 580 psi (Full vacuum to 40 bar)
Operating Temperature
-40 to 302°F (-40 to 150°C)
Communication Protocol
4-20 mA/HART™, Modbus®
Probe Types
Rigid single lead, Segmented single lead, Flexible single lead, Flexible twin lead, Coaxial, PTFE coated probes

Features

  • The Rosemount 3302 can be equipped with a wide range of probes to fit most applications

Documents & Drawings

Parts & Accessories

Search
1-1 of 1 results for Parts & Accessories
: