No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Asco-8262H002AC120/60,110/50D

ASCO™ 8262H002AC120/60,110/50D

Product Description

The ASCO 262-S Series is high-flow, general-service solenoid valve designed for liquid, corrosive, air, and inert gas service. The direct-acting poppet valve comes in brass, lead-free brass, or stainless-steel constructions. The reliable, proven 262-S Series is a perfect fit for industrial applications such as car wash equipment, air compressors, pumps, laundry equipment, industrial water control, and dust collector systems. ASCO Express same-day shipping ensures immediate availability.

Specifications

Body Material
Brass
Flow (Cv) / Flow (Kv)
0.35 / 0.30
Function
2 way - 2/2 Normally Closed
Pipe/Port Type & Size
NPT 1/8
Valve Actuation
Solenoid - Direct Acting
Media
Air, Inert Gas, Water, Light Oil
Product Weight
0.93 lbs
Order Code
21960
Kit Number
323581
Coil Class
FT
Coil Number
238210-032-D
Min to Max Ambient Temperature
-13 - 131 °F
Min to Max Fluid Temperature
-13 - 180 °F
Orifice Size
1/8 in
Voltage & Frequency
110, 120 Volts AC with 50/60 Hz
Watt Rating
6.1 W
Item Status
Active
Lead Length
18 inch
Carton Note
1/8 X 1/8 2NC BRASS 6.1/F AC
Holding Current (VA)
16
Seating Elastomer
NBR
Mounting Direction
Any

Features

  • Welded core tube delivers higher pressure ratings
  • Wide range of elastomers available for specialty-service applications
  • Standard mounting holes in body enable installation in any position
  • Explosion-proof and water-tight models are available for hazardous and wet conditions
  • Lead-free brass model meets Safe Drinking Water Act regulations

Documents & Drawings