No image available
No image available
Your request is being processed.
Emerson-IC694PWR331

PACSystems™ RX3i Serial Expansion Backplane 30W Power Supply 24 Vdc Input

Product Description

A 30-Watt power supply for use in PACSystems RX3i Serial Expansion Backplanes (IC694 series)that operates from an input voltage source in the range of 12Vdc to 30 Vdc .

Features

  • Power supplies designed to support RX3i Backplance Controller Systems.

Specifications

Part Number
IC694PWR331
Compatibility
PACSystems RX3i Serial Expansion Backplane (IC694 Series), occupies 1 Slot
Input Voltage
24 Vdc Nominal
18 Vdc minimum to start
Operates 12Vdc to 30 Vdc
Load Capacity
30 W Total, All Loads
Isolation (input to backplane)
1500 Vac for 1 minute
Wiring
14 AWG to 22 AWG, 2 wire per terminal
LED Indications
Power, OK, Run
Load Sharing & Redundancy
NO
Environmental
Operate: 0 to 60°C: [inlet] (32 to 140°F)
Storage: -40 to +85°C (-40 to 185°F)
5 to 95% humidity, non-condensing
Agency Approvals*
* Approvals may be version specific.
UL, CE, ATEX, CCC, Marine(ABS, BV, DNVGL)
Options*
* Selected by Part# Suffix
Conformal Coated: IC694PWR331CA

Documents & Drawings