Micro Motion™ High-Pressure Coriolis (HPC) Series Meter Consisting of HPC015M and 1700 Transmitter
Micro Motion™ High-Pressure Coriolis (HPC) Series Meter Consisting of HPC015M and 1700 Transmitter
Warning
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Micro Motion HPC015M Coriolis Meter, 1/8 INCH (DN3), stainless steel, 6,991 psi (482 bar) maximum operating pressure
Flow Rate
Up to 504 kg/hr (1110 lb/hr)
Liquid Mass Flow Acccuracy
Up to±0.1% of rate
Liquid Mass Flow Repeatability
Up to±0.05% of rate
Gas Mass Flow Accuracy
±0.5% of rate
Gas Mass Flow Repeatability
±0.25% of rate
Liquid Density Accuracy
up to ± 0.001 g/cc at standard conditions
Fluid temperature Range
-46 C to 200 C (-50 - 392 F)
Pressure Range
0-6991 psi (0-482 bar)
Micro Motion 1700 Single Variable Field Mount Flow Transmitter
Output variables
Mass flow
Volume flow
Local display
Standard user interface with 2-line LCD panel
Two optical switches for local operation
Glass or plastic lens options
Power
Self-switching AC/DC input, automatically recognizes supply voltage
85 to 265 VAC, 50/60 Hz, 6 watts typical, 11 watts maximum
18 to 100 VDC, 6 watts typical, 11 watts maximum
Complies with low voltage directive 2006/95/EC per EN 61010-1 (IEC 61010-1) with amendment 2, and Installation (Overvoltage) Category II, Pollution Degree 2
Input/output signals
One active 4–20 mA output
One active frequencty output
Frequency output can be configured as a discrete output
HART
Bell 202 signal is superimposed on the primary milliamp output
Mounting options
Field-mount
Integrally mounted to a Micro Motion F-Series, R-Series, or H-Series sensor
Remotely mounted to any 4-wire or 9-wire Micro Motion Coriolis sensor
Application types
Continuous process control
Two-phase flow/entrained gas
Meter verification
SIS Certified
Hazardous approvals
Class I, Div. 1
Class I, Div. 2
Zone 1
Zone 2
Features
Micro Motion HPC015M Coriolis Meter, 1/8 INCH (DN3), stainless steel, 6,991 psi (482 bar) maximum operating pressure
Realize superior performance in high-pressure applications
Use one device for reliable and repeatable mass flow, volume flow, density, concentration and temperature measurement
Get the best real-world Coriolis performance at operating pressures up to 6991 psi (0-482 bar)
Minimize maintenance and boost long-term reliability with no moving parts to wear or replace
Maximize uptime using Smart Meter Verification to check system integrity without need to pull meter out of service
Accommodate any installation requirement with available two-wire, direct-connect (no transmitter needed), stainless steel and 5700 transmitters
Dramatically reduce operating expenses for chemical injection and hydrogen dispensers.
Micro Motion 1700 Single Variable Field Mount Flow Transmitter
Maximize flexibility with integral or remote mounting
Receive diagnostics for performance under entrained gas and batching from empty applications with MVD digital processing
Lower wiring costs and install easily and quickly
Eliminate the need for additional instruments with concentration and net flow measurement
Rely on custody-transfer approval and certification for SIL2 and SIL3
Gain real-time and in-process measurement integrity assurance with Smart Meter Verification
Gain access to additional diagnostics and process information without added wiring costs with WirelessHART™
Simplify flow-meter access with rugged Class I, Division 1 / Zone 1 housing with an optional local operator interface