No image available
No image available
Your request is being processed.
Micro Motion-K-FT_HPC015M-1500

Micro Motion High-Pressure Coriolis (HPC) Series Meter Consisting of HPC015M and 1500 Transmitter

Specifications

Micro Motion HPC015M Coriolis Meter, 1/8 INCH (DN3), stainless steel, 6,991 psi (482 bar) maximum operating pressure
Flow Rate
Up to 504 kg/hr (1110 lb/hr)
Liquid Mass Flow Acccuracy
Up to±0.1% of rate
Liquid Mass Flow Repeatability
Up to±0.05% of rate
Gas Mass Flow Accuracy
±0.5% of rate
Gas Mass Flow Repeatability
±0.25% of rate
Liquid Density Accuracy
up to ± 0.001 g/cc at standard conditions
Fluid temperature Range
-46 C to 200 C (-50 - 392 F)
Pressure Range
0-6991 psi (0-482 bar)
Micro Motion 1500 Compact Control Room Single Variable Flow Transmitter
Available Outputs
Model 1500 : for applications requiring one flow rate variable ( in milliamp and a frequency/pulse outputModel 2500 : for applications requiring simultaneous monitoring of multiple flow variables in combinations of outputs (mill
Housing
Polyamide PA 6.6
Power

• Minimum 19.2 to28.8 VDC
• 6.3 watts
• Meets Installation (Overvoltage) Category II, Pollution Degree 2 requirements
Input/output signals

• One active 4–20 mA output
• One active frequency output
HART
Bell 202 signal is superimposed on the primary milliamp output
Mounting options
Remote-mount control room only
• Mounted on 35 mm rail
• Rail must be grounded
Application types

• Continuous process control
• Two-phase flow/entrained gas
• Filling &dosing
• Meter verification
Hazardous approvals
Suitable for non-hazardous environments only

Features

Micro Motion HPC015M Coriolis Meter, 1/8 INCH (DN3), stainless steel, 6,991 psi (482 bar) maximum operating pressure
  • Realize superior performance in high-pressure applications
  • Use one device for reliable and repeatable mass flow, volume flow, density, concentration and temperature measurement
  • Get the best real-world Coriolis performance at operating pressures up to 6991 psi (0-482 bar)
  • Minimize maintenance and boost long-term reliability with no moving parts to wear or replace
  • Maximize uptime using Smart Meter Verification to check system integrity without need to pull meter out of service
  • Accommodate any installation requirement with available two-wire, direct-connect (no transmitter needed), stainless steel and 5700 transmitters
  • Dramatically reduce operating expenses for chemical injection and hydrogen dispensers.
Micro Motion 1500 Compact Control Room Single Variable Flow Transmitter
  • Cut wiring expenses with a remote-mount transmitter using 35 mm DIN rail
  • Easily fit in control rooms – just a 0.03ft³ space requirement versus 1.0ft³ typically required for Coriolis transmitters
  • Simplify configuration with a four-wire connection to the sensors for power and signal
  • Diagnose for performance under entrained gas and batching from empty applications with MVD digital processing
  • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification

Documents & Drawings

Micro Motion HPC015M Coriolis Meter, 1/8 INCH (DN3), stainless steel, 6,991 psi (482 bar) maximum operating pressure
Micro Motion 1500 Compact Control Room Single Variable Flow Transmitter