Branson 40MA Ultrasonic Metal Welder

Product Description

Branson's 40MA is a compact type ultrasonic metal spot welder. It is equipped with a "nodal support mechanism" that maintains parallelism of the anvil during joining by supporting the nodes of the horn with a special vibrating body block to maintain stable joining. The actuator is also available as a stand-alone unit for installation on automatic machines.

Specifications

Actuator dimensions
135 W x 120 D x 265 H (mm)
Base Dimensions
240 W x 310 D x 25 H (mm)
Stand weight
25 kg (including base)
Cylinder bore diameter
50 mm
Air Max.
0.7 MPa
Maximum effective stroke
20 mm
Supported power supply
2000Xt/Xea

Features

  • Small-size ultrasonic metal welder that enables sensitive, less-damaged welding.
  • Nodal Support Mechanism - A nodal support mechanism reduces bending of welded parts by supporting the horn node with a special vibrating body block to maintain parallelism of the anvil.
  • Polar mount method - The Polar mount method provides high amplitude bonding. This enables metal welding with higher vibration efficiency.
  • Two-way work path line - Two work path lines allow for easy integration into automated machines.
  • Various welding modes - Various welding controls such as time, energy, peak power, etc.
  • Digital amplitude control - Amplitude can be set within a fine range of 10 % to 100 %.
  • Amplitude stepping - Amplitude is changed during welding according to various conditions such as time.
  • Alarm message - alarm notification in case of no set result.