AVENTICS-P-TC15

AVENTICS™ Series TC15 Directional valves

Product Description

The AVENTICS Series TC08/TC15 includes a wide range of spool valves with housings made of high-performance polymers with robust and flexible metal inserts. It is designed for flow rate performances from 800 to 1500 l/min. These directional valves are easy to assemble, making them ideal for applications requiring the highest efficiency in limited spaces.

B10

Products

Search
1-10 of 276 results for Products
:
AVENTICS™ 5/2-directional valve, Series TC15 0820058001
Activation
Electrically
Flow (L/M)
1500 l/min
Return type
with air spring return
Max Working Pressure
10 bar
availability
Activation
Flow (L/M)
Return type
Max Working Pressure
availability
Electrically
1500 l/min
with air spring return
10 bar
QuickShip
AVENTICS™ 5/2-directional valve, Series TC15 0820058002
Activation
Electrically
Flow (L/M)
1500 l/min
Return type
with air spring return
Max Working Pressure
10 bar
availability
Activation
Flow (L/M)
Return type
Max Working Pressure
availability
Electrically
1500 l/min
with air spring return
10 bar
AVENTICS™ 5/2-directional valve, Series TC15 0820058003
Activation
Electrically
Flow (L/M)
1500 l/min
Return type
with air spring return
Max Working Pressure
10 bar
availability
Activation
Flow (L/M)
Return type
Max Working Pressure
availability
Electrically
1500 l/min
with air spring return
10 bar
QuickShip
AVENTICS™ 5/2-directional valve, Series TC15 0820058026
Activation
Electrically
Flow (L/M)
1500 l/min
Return type
With spring return
Max Working Pressure
10 bar
availability
Activation
Flow (L/M)
Return type
Max Working Pressure
availability
Electrically
1500 l/min
With spring return
10 bar
QuickShip
AVENTICS™ 5/2-directional valve, Series TC15 0820058027
Activation
Electrically
Flow (L/M)
1500 l/min
Return type
With spring return
Max Working Pressure
10 bar
availability
Activation
Flow (L/M)
Return type
Max Working Pressure
availability
Electrically
1500 l/min
With spring return
10 bar
QuickShip
AVENTICS™ 5/2-directional valve, Series TC15 0820058028
Activation
Electrically
Flow (L/M)
1500 l/min
Return type
With spring return
Max Working Pressure
10 bar
availability
Activation
Flow (L/M)
Return type
Max Working Pressure
availability
Electrically
1500 l/min
With spring return
10 bar
QuickShip
AVENTICS™ 5/2-directional valve, Series TC15 0820058051
Activation
Electrically
Flow (L/M)
1500 l/min
Return type
with air spring return
Max Working Pressure
10 bar
availability
Activation
Flow (L/M)
Return type
Max Working Pressure
availability
Electrically
1500 l/min
with air spring return
10 bar
QuickShip
AVENTICS™ 5/2-directional valve, Series TC15 0820058052
Activation
Electrically
Flow (L/M)
1500 l/min
Return type
with air spring return
Max Working Pressure
10 bar
availability
Activation
Flow (L/M)
Return type
Max Working Pressure
availability
Electrically
1500 l/min
with air spring return
10 bar
QuickShip
AVENTICS™ 5/2-directional valve, Series TC15 0820058053
Activation
Electrically
Flow (L/M)
1500 l/min
Return type
with air spring return
Max Working Pressure
10 bar
availability
Activation
Flow (L/M)
Return type
Max Working Pressure
availability
Electrically
1500 l/min
with air spring return
10 bar
AVENTICS™ 5/2-directional valve, Series TC15 0820058076
Activation
Electrically
Flow (L/M)
1500 l/min
Return type
With spring return
Max Working Pressure
10 bar
availability
Activation
Flow (L/M)
Return type
Max Working Pressure
availability
Electrically
1500 l/min
With spring return
10 bar
QuickShip

Features

  • Excellent ratio of installation space and flow rate
  • Large selection of electrical connections
  • Electrical or pneumatic operated
  • Long service life
  • Adjustable coil with four 90° positions

Parts & Accessories

Search
1-10 of 74 results for Parts & Accessories
:

Documents & Drawings