AVENTICS-P-TC08

AVENTICS™ Series TC08 Directional valves

Product Description

The AVENTICS Series TC08/TC15 includes a wide range of spool valves with housings made of high-performance polymers with robust and flexible metal inserts. It is designed for flow rate performances from 800 to 1500 l/min. These directional valves are easy to assemble, making them ideal for applications requiring the highest efficiency in limited spaces.

B10

Products

Search
1-10 of 189 results for Products
:
AVENTICS™ 5/2-directional valve, Series TC08 0820060001
Activation
Electrically
Flow (L/M)
800 l/min
Compressed air connection output
G 1/8
Max Working Pressure
10 bar
availability
Activation
Flow (L/M)
Compressed air connection output
Max Working Pressure
availability
Electrically
800 l/min
G 1/8
10 bar
QuickShip
AVENTICS™ 5/2-directional valve, Series TC08 0820060026
Activation
Electrically
Flow (L/M)
800 l/min
Compressed air connection output
G 1/8
Max Working Pressure
10 bar
availability
Activation
Flow (L/M)
Compressed air connection output
Max Working Pressure
availability
Electrically
800 l/min
G 1/8
10 bar
QuickShip
AVENTICS™ 5/2-directional valve, Series TC08 0820060051
Activation
Electrically
Flow (L/M)
800 l/min
Compressed air connection output
G 1/8
Max Working Pressure
10 bar
availability
Activation
Flow (L/M)
Compressed air connection output
Max Working Pressure
availability
Electrically
800 l/min
G 1/8
10 bar
QuickShip
AVENTICS™ 5/2-directional valve, Series TC08 0820060076
Activation
Electrically
Flow (L/M)
800 l/min
Compressed air connection output
G 1/8
Max Working Pressure
10 bar
availability
Activation
Flow (L/M)
Compressed air connection output
Max Working Pressure
availability
Electrically
800 l/min
G 1/8
10 bar
QuickShip
AVENTICS™ 5/2-directional valve, Series TC08 0820060101
Activation
Electrically
Flow (L/M)
800 l/min
Compressed air connection output
G 1/8
Max Working Pressure
10 bar
availability
Activation
Flow (L/M)
Compressed air connection output
Max Working Pressure
availability
Electrically
800 l/min
G 1/8
10 bar
QuickShip
AVENTICS™ 5/2-directional valve, Series TC08 0820060126
Activation
Electrically
Flow (L/M)
800 l/min
Compressed air connection output
G 1/8
Max Working Pressure
10 bar
availability
Activation
Flow (L/M)
Compressed air connection output
Max Working Pressure
availability
Electrically
800 l/min
G 1/8
10 bar
QuickShip
AVENTICS™ 5/2-directional valve, Series TC08 0820060151
Activation
Electrically
Flow (L/M)
800 l/min
Compressed air connection output
G 1/8
Max Working Pressure
10 bar
availability
Activation
Flow (L/M)
Compressed air connection output
Max Working Pressure
availability
Electrically
800 l/min
G 1/8
10 bar
QuickShip
AVENTICS™ 5/2-directional valve, Series TC08 0820060176
Activation
Electrically
Flow (L/M)
800 l/min
Compressed air connection output
G 1/8
Max Working Pressure
10 bar
availability
Activation
Flow (L/M)
Compressed air connection output
Max Working Pressure
availability
Electrically
800 l/min
G 1/8
10 bar
QuickShip
AVENTICS™ 5/2-directional valve, Series TC08 0820060201
Activation
Electrically
Flow (L/M)
800 l/min
Compressed air connection output
G 1/8
Max Working Pressure
10 bar
availability
Activation
Flow (L/M)
Compressed air connection output
Max Working Pressure
availability
Electrically
800 l/min
G 1/8
10 bar
QuickShip
AVENTICS™ 5/2-directional valve, Series TC08 0820060211
Activation
Electrically
Flow (L/M)
800 l/min
Compressed air connection output
G 1/8
Max Working Pressure
10 bar
availability
Activation
Flow (L/M)
Compressed air connection output
Max Working Pressure
availability
Electrically
800 l/min
G 1/8
10 bar
QuickShip

Features

  • Excellent ratio of installation space and flow rate
  • Large selection of electrical connections
  • Electrical or pneumatic operated
  • Long service life
  • Adjustable coil with four 90° positions

Parts & Accessories

Search
1-10 of 86 results for Parts & Accessories
:
AVENTICS™ 5/3-directional valve, Series TC08 0820061898
Valve Pilot
External
Valve Function
Pressurized Center
Electrical Connection
M8
Flow (L/M)
700 l/min
availability
Valve Pilot
Valve Function
Electrical Connection
Flow (L/M)
availability
External
Pressurized Center
M8
700 l/min
QuickShip

Documents & Drawings