No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
AVENTICS-P-STV-100K

SolaHD™ STV100K Series Hardwired Surge Protective Devices

Product Description

STV100K Series Surge Protective Devices provide hardwired surge protection at the service entrance, branch panel or a dedicated sensitive electronic load. They feature all mode protection, LED and audible alarm status indication, sinewave tracking and form C dry contacts. The STV100K Series also offers unsurpassed built-in safety, including thermal fusing and a fault current fusing level of 100 kAIC.

Products

Search
1-10 of 10 results for Products
:
SolaHD™ PN STV100K10D4
Certifications
cULus
Hertz
47-63 Hz
Housing
Metal Enclosure, NEMA Type 12
Input Voltage Range
120, 208, 230, 240, 277, 400, 480 Vac
availability
Certifications
Hertz
Housing
Input Voltage Range
availability
cULus
47-63 Hz
Metal Enclosure, NEMA Type 12
120, 208, 230, 240, 277, 400, 480 Vac
SolaHD™ PN STV100K10N
Certifications
cULus
Hertz
47-63 Hz
Housing
Metal Enclosure, NEMA Type 12
Input Voltage Range
120, 208, 230, 240, 277, 400, 480 Vac
availability
Certifications
Hertz
Housing
Input Voltage Range
availability
cULus
47-63 Hz
Metal Enclosure, NEMA Type 12
120, 208, 230, 240, 277, 400, 480 Vac
SolaHD™ PN STV100K10S
Certifications
cULus
Hertz
47-63 Hz
Housing
Metal Enclosure, NEMA Type 12
Input Voltage Range
120, 208, 230, 240, 277, 400, 480 Vac
availability
Certifications
Hertz
Housing
Input Voltage Range
availability
cULus
47-63 Hz
Metal Enclosure, NEMA Type 12
120, 208, 230, 240, 277, 400, 480 Vac
SolaHD™ PN STV100K10Y
Certifications
cULus
Hertz
47-63 Hz
Housing
Metal Enclosure, NEMA Type 12
Input Voltage Range
120, 208, 230, 240, 277, 400, 480 Vac
availability
Certifications
Hertz
Housing
Input Voltage Range
availability
cULus
47-63 Hz
Metal Enclosure, NEMA Type 12
120, 208, 230, 240, 277, 400, 480 Vac
SolaHD™ PN STV100K23Y
Certifications
cULus
Hertz
47-63 Hz
Housing
Metal Enclosure, NEMA Type 12
Input Voltage Range
120, 208, 230, 240, 277, 400, 480 Vac
availability
Certifications
Hertz
Housing
Input Voltage Range
availability
cULus
47-63 Hz
Metal Enclosure, NEMA Type 12
120, 208, 230, 240, 277, 400, 480 Vac
SolaHD™ PN STV100K24D
Certifications
cULus
Hertz
47-63 Hz
Housing
Metal Enclosure, NEMA Type 12
Input Voltage Range
120, 208, 230, 240, 277, 400, 480 Vac
availability
Certifications
Hertz
Housing
Input Voltage Range
availability
cULus
47-63 Hz
Metal Enclosure, NEMA Type 12
120, 208, 230, 240, 277, 400, 480 Vac
SolaHD™ PN STV100K24D4
Certifications
cULus
Hertz
47-63 Hz
Housing
Metal Enclosure, NEMA Type 12
Input Voltage Range
120, 208, 230, 240, 277, 400, 480 Vac
availability
Certifications
Hertz
Housing
Input Voltage Range
availability
cULus
47-63 Hz
Metal Enclosure, NEMA Type 12
120, 208, 230, 240, 277, 400, 480 Vac
SolaHD™ PN STV100K24L
Certifications
cULus
Hertz
47-63 Hz
Housing
Metal Enclosure, NEMA Type 12
Input Voltage Range
120, 208, 230, 240, 277, 400, 480 Vac
availability
Certifications
Hertz
Housing
Input Voltage Range
availability
cULus
47-63 Hz
Metal Enclosure, NEMA Type 12
120, 208, 230, 240, 277, 400, 480 Vac
SolaHD™ PN STV100K27Y
Certifications
cULus
Hertz
47-63 Hz
Housing
Metal Enclosure, NEMA Type 12
Input Voltage Range
120, 208, 230, 240, 277, 400, 480 Vac
availability
Certifications
Hertz
Housing
Input Voltage Range
availability
cULus
47-63 Hz
Metal Enclosure, NEMA Type 12
120, 208, 230, 240, 277, 400, 480 Vac
SolaHD™ PN STV100K48D
Certifications
cULus
Hertz
47-63 Hz
Housing
Metal Enclosure, NEMA Type 12
Input Voltage Range
120, 208, 230, 240, 277, 400, 480 Vac
availability
Certifications
Hertz
Housing
Input Voltage Range
availability
cULus
47-63 Hz
Metal Enclosure, NEMA Type 12
120, 208, 230, 240, 277, 400, 480 Vac

Specifications

A/C Rating
100 kAIC
Noise Attenuation
40 dB Max
Hertz
47-63 Hz
Input Voltage Range
120, 208, 230, 240, 277, 400, 480 Vac
Number of Phases
Single Phase, Three Phase
Operating Temperature
-40°C to +60°C
Mounting
Parallel/Flange

Features

  • cULus, RoHS, ABS Type Approval
  • 100,000 amp peak current rating provides all mode protection against severe transients
  • Low clamping levels for more effective protection
  • 100 kAIC fault current fusing level provides safety and NEC conformance
  • LED status and audible alarms
  • Compact, rugged metal

Documents & Drawings