No image available
No image available
Your request is being processed.
AVENTICS-P-SM6

AVENTICS™ Series SM6 Distance measuring sensors

Product Description

The AVENTICS Series SM6 are analog distance measuring sensors, which ensure a continuous detection of the piston movements in measuring ranges from 32 mm up to 256 mm. A control element on the sensor allows for setting of the zero point and variable selection of the distance measurement range. The compact sensors are also easy to mount – either directly in the cylinder slot or to the profile using clamp mountings.

Products

Search
1-10 of 16 results for Products
:

Features

  • Zero point and measurement range settings via teach-in button
  • High accuracy and linearity
  • Excellent repeatability and reliability through proven hall sensors
  • Choice of any mounting position and cable exit
  • Mounting from above in the 6 mm slot (“drop-in” mounting)

Parts & Accessories

Search
1-10 of 16 results for Parts & Accessories
:
AVENTICS™ Round plug connector, Series CON-RD 1834484144
Cable Option
with cable
Number of Poles 2

Electrical Connection Type 2
open cable ends
Cable Exit 1
straight
availability
Cable Option
Number of Poles 2
Electrical Connection Type 2
Cable Exit 1
availability
with cable

open cable ends
straight
QuickShip

Documents & Drawings