AVENTICS-R501ARS52JA0010

AVENTICS™ Sandwich plate pressure regulator, series 501 R501ARS52JA0010

Product Description

501 STANDARD REGULATOR KIT

Specifications

Scope of delivery
Sandwich plate, sealing kit, mounting screws, Pressure gauge
Working pressure min.
0.7 bar
Working pressure max
8 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Min. medium temperature
-10 °C
Max. medium temperature
50 °C
Medium
Compressed air
Protection class
IP65
Weight
0.028 kg
Housing material
Die-cast aluminum
Seal material
Nitrile rubber
Screws material
Stainless Steel

Documents & Drawings