No image available
No image available
Your request is being processed.
AVENTICS-R481633893

AVENTICS™ Series SPRA Electric Rod-Style Actuators R481633893

Product Description

SPRA-BL-100-1000

Specifications

Piston Ø
100 mm
Piston rod thread
M27x2
Max. dynamic axial force
60 kN
Max. static axial force
60 kN
Max. dyn. axial force L10
60 kN
Dynamic load capacity
41.3 kN
Max. torque (for Fmax)
225 Nm
Max. linear speed
750 mm/s
Max. rotational speed
2250 1/min
Max. acceleration
12 m/s²
Duty cycle
100 %
Screw type
Ball screw
Screw diameter
40 mm
Screw lead
20 mm
Lead accuracy
G9
Stroke
1000 mm
Internal overstroke (double)
2 mm
Backlash
0.2 mm
Efficiency %
>85
Inertia at 0 mm stroke
0.00051 *10-⁴ kgm²
Inertia per 100 mm stroke
0.000138 *10-⁴ kgm²
Weight 0 mm stroke
12.3 kg
Weight +100 mm stroke
2.7 kg
Protection class
IP54S
Max. humidity
95 %

Features

  • Multi-positioning with high level of precision and repeatability
  • Available in size 32, 40, 63 and 100
  • High product versatility with three different screw technologies to cover a wide range of application requirements
  • Flexibility in mounting cylinders - Compliant with ISO 15552 standard and wide range of accessories available
  • Easily size and customize your electrical actuator solution with inter-connected online tools and configurator

Documents & Drawings