No image available
No image available
Your request is being processed.
AVENTICS-R432006383

AVENTICS™ 5/3-directional valve, Series CERAM™, size 1 R432006383

Product Description

CERAM-ISO1-5/3CC-DS-240VAC-I

Specifications

Activation
Electrically
Frame size
ISO 1
Switching principle
5/3, closed center
Valve function
Closed Center
Actuating control
Double Solenoid
Manual override
with detent, without detent
Pilot
Internal
Nominal flow Qn
1100 l/min
Min. working pressure
3 bar
Max. working pressure
10.3 bar
Operational↩voltage
220 V AC
Electrical connection type
Plug
Electrical connection size
EN 175301-803, form A
Protection class with connection
IP65
Sealing principle
30 mm CNOMO, Ceramic
Standards
ISO 5599-1
Min. ambient temperature
-15 °C
Max. ambient temperature
66 °C
Weight
1.45 kg
Housing material
Die cast zinc

Features

  • Qn max. 1.1 Cv … 7.5 Cv

Documents & Drawings