No image available
No image available
Your request is being processed.
AVENTICS-R432002451

AVENTICS™ 5/3-directional valve, Series CERAM™, size 3 R432002451

Product Description

CERAM-ISO3-5/3CC-DS-E-L/COIL

Specifications

Activation
Electrically
Frame size
ISO 3
Switching principle
5/3, closed center
Valve function
Closed Center
Actuating control
Double Solenoid
Pilot
External
Nominal flow Qn
4300 l/min
Min. working pressure
0 bar
Max. working pressure
10.3 bar
Electrical connection type
Plug
Electrical connection size
EN 175301-803, form A
Basic valve equipment
Basic valve without coil
Sealing principle
Ceramic
Standards
ISO 5599-1
Min. ambient temperature
-15 °C
Max. ambient temperature
66 °C
Weight
2.01 kg
Housing material
Die-cast aluminum

Features

  • Qn max. 1.1 Cv … 7.5 Cv

Documents & Drawings