AVENTICS-R412027801

AVENTICS™ Foot mounting MS1, Series CM1 R412027801

Product Description

CM1-MS1-032-ST-ZN-RPC-IS

Specifications

Version
Version: ISO-type
For series
RPC
Piston diameter
32 mm
Housing material
Galvanized Steel

Documents & Drawings