No image available
No image available
Your request is being processed.
AVENTICS-R412026115

AVENTICS™ compact ejector, Series ECD-LV R412026115

Product Description

ECD-LV-EC-20-NO-RD

Specifications

Activation
Electrically
Switching logic
NO (make contact)
with silencer
with silencer
Nozzle Ø
2 mm
vacuum switch
electronic
Accessories
with non-return valve
Min. working pressure
4 bar
Max. working pressure
7 bar
Working pressure p.opt.
5 bar
Min. ambient temperature
0 °C
Max. ambient temperature
50 °C
Min. medium temperature
0 °C
Max. medium temperature
50 °C
Medium
Compressed air
Min. oil content of compressed air
0 mg/m³
Max. oil content of compressed air
1 mg/m³
Max. particle size
5 µm
Max. suction capacity
117 l/min
Air consumption at p.opt.
207 l/min
Max. vacuum level at p.opt
82 %
Sound pressure level intake effect
76 dB
Sound pressure level intake effect
80 dB
Protection against overpressure (max.)
5 bar
with air economizer
with air economizer
release valve
release valve

Features

  • Straightforward operation and adjustment
  • Easy-to-read LED or illuminated display
  • Tailored integral functions
  • Simple installation
  • Easy connection via I/O-link
  • Comprehensive condition monitoring
  • Compressed air energy saving

Documents & Drawings