No image available
No image available
Your request is being processed.
AVENTICS-R412012457

AVENTICS™ Round plug connector, Series CON-RD R412012457

Product Description

CON-RD-FS-M23-19-5000--OW-19

Specifications

Type
Multipole
Cable
with cable
Electrical connection 1
Socket
Electrical connection 1
M23x1
Electrical connection 1
19-pin
Electrical connection 1
A-coded
Cable exit
straight
Cable exit angle
180°
Electrical connection 2
open cable ends
Number of wires
19
Shielding
unshielded
Cable length
5 m
Weight
0.876 kg
Housing material
metal

Features

  • Multipol plug connectors with connected cable
  • Valve system control, D-Sub plug

Documents & Drawings