AVENTICS™ Multiple connector R412010002

Product Description

RAMPE-MULTIPLE-SORTIE-4XG1/2

Specifications

Port G
G 1/2
Working pressure min.
0 bar
Working pressure max
16 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Housing material
Aluminum