AVENTICS-R412000359

AVENTICS™ Rotary Compact Module, Series RCM-SE R412000359

Product Description

RCM-08-090-SE-00-00

Specifications

Diameter
8 mm
Compressed air connection
M3
Magnetic piston
with magnetic piston
Rotary compact module version
double piston with rack
Easy2Combine
capable
Frame size
RCM-08
Theoretical torque at
6 bar
Min. swivel times
0.1 s
Air consumption per rotation
2.14 cm³
Max. permissible axial bearing load
280 N
Max. permissible radial bearing load
300 N
Max. permissible mass moment of inertia
0.25
Theoretical torque
0.33 Nm
Repetitive precision
0.2 °
Cushioning
elastic
angle of rotation min.
0 °
angle of rotation max.
90 °
Working pressure min.
2 bar
Working pressure max
8 bar
Min. ambient temperature
5 °C
Max. ambient temperature
60 °C
Min. medium temperature
5 °C
Max. medium temperature
60 °C
Medium
Compressed air
Oil content of compressed air min.
0 mg/m³

Features

  • A combination of an opposed pneumatic double piston drive (rack/pinion) and a precise rotary flange guided without play
  • High power density through optimum ratio of torque and space and absorption of outer transverse force and torque on the rotary flange
  • Compact design offers high torque and functionality in the minimum amount of space

Documents & Drawings