No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
AVENTICS-R402003944

AVENTICS™ Easy2Combine, Connection kit R402003944

Product Description

RTC CARRIER-CARRIER

Specifications

For series
RTC
Easy2Combine basic
RTC-HD 63, RTC-HD 25, RTC-HD 32, RTC-HD 40, RTC-HD 50
Easy2Combine add-on part
RTC-CG 25, RTC-CG 32
Weight
1.2 kg
Connection plate material
Aluminum

Features

  • Standardized mounting interfaces for direct connection of AVENTICS components
  • Less moving mass as no transition plates are required
  • Simplified machine design and reduced mounting effort

Documents & Drawings