AVENTICS™ 3/2-shut-off valve, mechanically operated, Series 651 G651A3M01011100

Product Description

3/2 - SHUT OFF VALVE, 651 SERIES, PORT S

B10

Specifications

Activation
Mechanical
Nominal flow Qn
1440 l/min
Compressed air connection
G 1/8
Working pressure min.
0 bar
Working pressure max
16 bar
Certificates
ATEX optional
Parts
Shut-off valve
Lock type
for padlocks
Connection type
Pipe connection
Silencer
with silencer
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Min. medium temperature
-10 °C
Max. medium temperature
50 °C
Medium
Compressed air, Neutral gases
Compressed air connection standard
according to ISO 228-1
Nominal flow Qn 1 to 2
1440 l/min
Nominal flow Qn 2 to 3
250 l/min
Weight
0.26 kg
Housing material
Aluminum
Seal material
Nitrile butadiene rubber
Silencer material
metal

Features

  • The industry´s highest flow rates assure OEMs and maintenance managers that their air preparation products will optimize machine performance.
  • Extended high- and low-temperature capabilities (-40° C to 80° C) allow the FRLs to be specified across a broad range of applications, including those within harsh environments.
  • New manifold endplate flanges allow the maintenance technician to pull the manifold assembly out of service without disconnecting the piping.
  • Front-facing easy-to-read, low-profile gauges improve serviceability.
  • Optional pressure regulator with reverse flow check permits placement of the regulator between the valve and cylinder - allowing air to be exhausted through the regulator without causing damage or reduced life.
  • Optional integrated pressure range indicators allow the user to easily set the red/green colour indicators to the desired pressure range.

Documents & Drawings