AVENTICS-8930601014

AVENTICS™ Sealing ring 8930601014

Product Description

F.MANOMETER G1/4 AL

Specifications

Working pressure min.
-0.95 bar
Working pressure max
15 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
100 °C
Delivery unit
10 piece
Weight
0.37 kg
Housing material
Aluminum

Documents & Drawings