No image available
No image available
Your request is being processed.
AVENTICS-52000380

AVENTICS™ 5/2-directional valve, Series 520, with spring return 52000380

Product Description

The AVENTICS Series 520 is a line of solenoid air-operated, mini-spool valves that are ideal for piloting pneumatic cylinders. The valves have high-quality coils resistant to heat and moisture and suitable for high ambient temperatures and harsh environments. They can be mounted on joinable subbases for manifold applications. The AVENTICS 520 valves are suitable for automotive, case packing, packaging, and tire manufacturing applications.

Specifications

Activation
Electrically
Switching principle
5/2, with spring return
Actuating control
Double Solenoid
Manual override
without detent
Pilot
Internal
Nominal flow Qn
600 l/min
Compressed air connection output
G 1/8
Min. working pressure
1.5 bar
Max. working pressure
8 bar
Operational↩voltage
24 V DC
Electrical connection type
Plug
Electrical connection size
EN 175301-803, form C
Connector standard
EN 175301-803
Protection class with connection
IP65
Pilot valve width
18 mm, Soft seal
Power consumption DC
1.6 W
Duty cycle
100 %
Typ. switch-on time
20 ms
Typ. switch-off time
30 ms
Min. ambient temperature
5 °C
Max. ambient temperature
50 °C
Weight
0.095 kg
Housing material
Aluminum, anodized
Oil content of compressed air min.
0 mg/m³

Features

  • Plastic G1/8-tapped body with NBR seals for extended service life
  • Handles lubricated or non-lubricated air or neutral gas
  • Ambient temperature range 5° C to 50° C
  • Satisfies all relevant EU Directives

Documents & Drawings