AVENTICS-2915051207

AVENTICS™ Nut for cylinder mounting, Series MR3 2915051207

Product Description

CM1-MR3-020/025-M2-A

Specifications

Version
for cylinder mounting
For series
CSL-RD, MNI
Piston diameter
20 mm, 25 mm
Thread size
M22x1,5
Weight
0.02 kg
Housing material
Steel

Documents & Drawings