AVENTICS™ Series BCR 1944182000

Product Description

BCR-DB-444-185-0NR-AL-X000

Specifications

Bellows
double
Type
Bellow actuator with mounting ring
Functional principle
Single-acting, retracted without pressure
Cover diameter
384 mm
Permissible angle of tilt max.
25 °
Max. effective stroke
185 mm
Min. radial installation space
495 mm
Force min.
44000 N
Force max.
80000 N
Working pressure min.
0 bar
Working pressure max
8 bar
Min. ambient temperature
-40 °C
Max. ambient temperature
70 °C
Medium
Compressed air
Reduced service life at a temperature greater than
50 °C
Pressure for determining forces
6 bar
Weight
8.6 kg
Material bellow
caoutchouc/butadiene caoutchouc
Material mounting ring
Aluminum
Material clamping ring
Aluminum

Features

  • Bellows cylinder with bead ring connecting parts
  • Permit high forces in small installation space

Documents & Drawings