AVENTICS-1827020292

AVENTICS™ Sensor mounting, Series CB1 1827020292

Product Description

CB1-TRB-125-125-ST6

Specifications

For series
TRB, C12P, CVI, 523
Cylinders Ø min.
125 mm
Cylinders Ø max.
125 mm
Housing material
Aluminum
Weight
0.031 kg

Features

  • Installation of sensors on various cylinder series