AVENTICS-1827001605

AVENTICS™ Bearing brackets MT4, MT5, MT6, Series AT4 1827001605

Product Description

CM1-AT4-063/080-M1-A

Specifications

Version
for trunnion mounting MT4, MT5, MT6
For series
CCI, CCL-IC, KPZ, PRA/TRB
Standardization
ISO 15552
Piston diameter
63 mm, 80 mm
Swivel bearing Ø
20 mm
Scope of delivery
2 piece
Housing material
Steel
Material guide bushing
Sintered bronze

Documents & Drawings