AVENTICS-1827001289

AVENTICS™ Clevis mounting MP2-HD 1827001289

Product Description

CM1-MP2-032-FO-AL-ISO15552

Specifications

Version
Suitable for robust mechanical engineering applications
Standardization
ISO 15552
Piston diameter
32 mm
Swivel bearing Ø
10 mm
Housing material
Aluminum
Screws material
Steel

Documents & Drawings