AVENTICS-1827001281

AVENTICS™ Flange mounting, Series MF1, MF2 1827001281

Product Description

CM1-MF1-080-M2-A

Specifications

Standardization
ISO 15552
Piston diameter
80 mm
Housing material
Steel
Screws material
Steel

Documents & Drawings