AVENTICS-1823300033

AVENTICS™ Nut for piston rod, Series MR9 1823300033

Product Description

CM2-MR9-M006-M2-A

Specifications

Thread size
M6
Weight
0.004 kg
Housing material
Steel
Surface housing
galvanized

Documents & Drawings