The AVENTICS Series LU6 is a mechanical locking unit/brake for piston rods in pneumatic cylinders according to ISO 15552 or comparable round bars. It is a safety component in accordance with the Machinery Directive 2006/42/EC (CE mark) and can be used in safety-relevant controls.
Accessory Type
|
Locking Elements
|
Bore Size
|
32 mm
|
Compressed air connection
|
G 1/8
|
Scraper
|
Nitrile butadiene rubber
|
availability
|
|
Accessory Type
|
Locking Elements
|
Bore Size
|
40 mm
|
Compressed air connection
|
G 1/8
|
Scraper
|
Nitrile butadiene rubber
|
availability
|
|
Accessory Type
|
Locking Elements
|
Bore Size
|
50 mm
|
Compressed air connection
|
G 1/8
|
Scraper
|
Nitrile butadiene rubber
|
availability
|
|
Accessory Type
|
Locking Elements
|
Bore Size
|
63 mm
|
Compressed air connection
|
G 1/8
|
Scraper
|
Nitrile butadiene rubber
|
availability
|
|
Accessory Type
|
Locking Elements
|
Bore Size
|
80 mm
|
Compressed air connection
|
G 1/8
|
Scraper
|
Nitrile butadiene rubber
|
availability
|
|
Accessory Type
|
Locking Elements
|
Bore Size
|
100 mm
|
Compressed air connection
|
G 1/8
|
Scraper
|
Nitrile butadiene rubber
|
availability
|
|
Accessory Type
|
Locking Elements
|
Bore Size
|
125 mm
|
Compressed air connection
|
G 1/4
|
Scraper
|
Nitrile butadiene rubber
|
availability
|
|
Protection
|
short circuit resistant
|
Current consumption max.
|
10 mA
|
Industry
|
Industrial
|
Accessory Type
|
Sensors
|
availability
|
Same Day
|