No image available
No image available
Your request is being processed.
AVENTICS-P-ES05

AVENTICS™ Series ES05 Directional valves

Product Description

The AVENTICS Series ES05 is ideal for standard pneumatic applications. Its simplicity and modularity make it especially well-suited for applications that require quick changes or extensions. Due to its modular system consisting of a limited number of components and the one-tool concept, the ES05 is also easy to assemble in-house.

Products

Search
1-10 of 20 results for Products
:
AVENTICS™ 2x3/2-directional valve, Series ES05 R422103177
Activation
Electrically
Flow (L/M)
500 l/min
Valve Function
NC/NC
Compressed air connection output
Diameter 8
availability
Activation
Flow (L/M)
Valve Function
Compressed air connection output
availability
Electrically
500 l/min
NC/NC
Diameter 8
QuickShip
AVENTICS™ 2x3/2-directional valve, Series ES05 R422103178
Activation
Electrically
Flow (L/M)
370 l/min
Valve Function
NO/NO
Compressed air connection output
Diameter 8
availability
Activation
Flow (L/M)
Valve Function
Compressed air connection output
availability
Electrically
370 l/min
NO/NO
Diameter 8
QuickShip
AVENTICS™ 5/2-directional valve, Series ES05 -inch R422103179
Activation
Electrically
Flow (L/M)
610 l/min
Valve Function
5/2
Compressed air connection output
Diameter 3/8
availability
Activation
Flow (L/M)
Valve Function
Compressed air connection output
availability
Electrically
610 l/min
5/2
Diameter 3/8
QuickShip
AVENTICS™ 5/2-directional valve, Series ES05 -inch R422103180
Activation
Electrically
Flow (L/M)
610 l/min
Valve Function
5/2
Compressed air connection output
Diameter 3/8
availability
Activation
Flow (L/M)
Valve Function
Compressed air connection output
availability
Electrically
610 l/min
5/2
Diameter 3/8
QuickShip
AVENTICS™ 2x3/2-directional valve, Series ES05 -inch R422103181
Activation
Electrically
Flow (L/M)
500 l/min
Valve Function
NC/NC
Compressed air connection output
Diameter 3/8
availability
Activation
Flow (L/M)
Valve Function
Compressed air connection output
availability
Electrically
500 l/min
NC/NC
Diameter 3/8
QuickShip
AVENTICS™ 2x3/2-directional valve, Series ES05 -inch R422103182
Activation
Electrically
Flow (L/M)
370 l/min
Valve Function
NO/NO
Compressed air connection output
Diameter 3/8
availability
Activation
Flow (L/M)
Valve Function
Compressed air connection output
availability
Electrically
370 l/min
NO/NO
Diameter 3/8
QuickShip
AVENTICS™ 5/3-directional valve, Series ES05 R422103183
Activation
Electrically
Flow (L/M)
500 l/min
Valve Function
Closed Center
Compressed air connection output
Diameter 8
availability
Activation
Flow (L/M)
Valve Function
Compressed air connection output
availability
Electrically
500 l/min
Closed Center
Diameter 8
QuickShip
AVENTICS™ 5/3-directional valve, Series ES05 -inch R422103184
Activation
Electrically
Flow (L/M)
500 l/min
Valve Function
5/3
Compressed air connection output
Diameter 3/8
availability
Activation
Flow (L/M)
Valve Function
Compressed air connection output
availability
Electrically
500 l/min
5/3
Diameter 3/8

Features

  • Easy, quick and secure assembly
  • Quick delivery
  • Excellent flexibility, can be adapted at any time
  • Low storage costs thanks to optimization of components
  • Modular systems for easy configuration
  • High quality with sophisticated material concept
  • Also suitable for use in clean rooms due to collected pilot exhaust air

Parts & Accessories

Search
1-10 of 41 results for Parts & Accessories
:

Documents & Drawings