AVENTICS-P-501

AVENTICS™ 501 Directional Control Valves

Product Description

The AVENTICS Series 501 is a line of general purpose automation valves designed for directional control and piloting applications requiring compact size, high flow capability, and energy savings. Engineers can achieve the flow of a 15 mm to 20 mm valves in a more compact package, saving space, cost, and energy in their machine designs. In addition, no other valve in its class offers such a broad range of pressure regulator, pressure shut-off, and exhaust flow control accessories. The 501 Series valve’s pressure shut —off option permits users to replace individual valves without stopping their production process — reducing line downtime and maintenance.

B10

Products

Search
1-10 of 16 results for Products
:
AVENTICS™ R501A2B10M11BF1
Activation
Electrically
Flow (L/M)
405 l/min
Valve Function
NC/NO
Max Working Pressure
8 bar
availability
5 Day
Activation
Flow (L/M)
Valve Function
Max Working Pressure
availability
Electrically
405 l/min
NC/NO
8 bar
5 Day
QuickShip
AVENTICS™ R501A2B10MA00F1
Activation
Electrically
Flow (L/M)
405 l/min
Valve Function
NC/NO
Max Working Pressure
8 bar
availability
7 Day
Activation
Flow (L/M)
Valve Function
Max Working Pressure
availability
Electrically
405 l/min
NC/NO
8 bar
7 Day
QuickShip
AVENTICS™ R501A2B40M11BF1
Activation
Electrically
Flow (L/M)
405 l/min
Valve Function
NC/NO
Max Working Pressure
8 bar
availability
7 Day
Activation
Flow (L/M)
Valve Function
Max Working Pressure
availability
Electrically
405 l/min
NC/NO
8 bar
7 Day
QuickShip
AVENTICS™ R501A2B40MA00F1
Activation
Electrically
Flow (L/M)
405 l/min
Valve Function
NC/NO
Max Working Pressure
8 bar
availability
5 Day
Activation
Flow (L/M)
Valve Function
Max Working Pressure
availability
Electrically
405 l/min
NC/NO
8 bar
5 Day
QuickShip
AVENTICS™ R501A2B50M11BF1
Activation
Electrically
Flow (L/M)
365 l/min
Valve Function
Exhausted Center
Max Working Pressure
8 bar
availability
Activation
Flow (L/M)
Valve Function
Max Working Pressure
availability
Electrically
365 l/min
Exhausted Center
8 bar
QuickShip
AVENTICS™ R501A2B50MA00F1
Activation
Electrically
Flow (L/M)
365 l/min
Valve Function
Exhausted Center
Max Working Pressure
8 bar
availability
Activation
Flow (L/M)
Valve Function
Max Working Pressure
availability
Electrically
365 l/min
Exhausted Center
8 bar
QuickShip
AVENTICS™ R501A2B60M11BF1
Activation
Electrically
Flow (L/M)
405 l/min
Valve Function
Closed Center
Max Working Pressure
8 bar
availability
Activation
Flow (L/M)
Valve Function
Max Working Pressure
availability
Electrically
405 l/min
Closed Center
8 bar
QuickShip
AVENTICS™ R501A2B60MA00F1
Activation
Electrically
Flow (L/M)
405 l/min
Valve Function
Closed Center
Max Working Pressure
8 bar
availability
Activation
Flow (L/M)
Valve Function
Max Working Pressure
availability
Electrically
405 l/min
Closed Center
8 bar
QuickShip
AVENTICS™ 5/3-directional valve, Series 501 R501A2B70M11BF1
Activation
Electrically
Flow (L/M)
405 l/min
Valve Function
Pressurized Center
Max Working Pressure
8 bar
availability
Activation
Flow (L/M)
Valve Function
Max Working Pressure
availability
Electrically
405 l/min
Pressurized Center
8 bar
AVENTICS™ R501A2B70MA00F1
Activation
Electrically
Flow (L/M)
405 l/min
Valve Function
Pressurized Center
Max Working Pressure
8 bar
availability
Activation
Flow (L/M)
Valve Function
Max Working Pressure
availability
Electrically
405 l/min
Pressurized Center
8 bar
QuickShip

Features

  • Modular design permits easy configuration and modification
  • Sub-base mounted valve is well suited for in-panel valve piloting applications
  • High flow rate, compact size, and optional mounting plate enable efficient use of cabinet space
  • Dual three-way version enables placement of two, three-way valves in the space of a four-way valve
  • Compatible with AVENTICS Series G3 and 580 electronic fieldbus platforms
  • 580 CHARM node is compatible with DeltaV™ distributed control system with electronic marshalling

Parts & Accessories

Search
1-6 of 6 results for Parts & Accessories
:

Documents & Drawings