No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Branson-P-HH-15 Hot Plate Welder

Branson HH-15

Product Description

Non-Contact flexible plastical joining for high strength and complicated geometrical parts

Specifications

Max. Distance between press platen (std.)
685 mm
Max. Vertical Press Stroke
406 mm
Max. Heat Platen Stroke: in/out
355 mm
Weight
Approx. 1,045 kg
Min. Air Pressure
552 kPa (80 psi)
Actuation
Hydraulic
Communication Protocol
EtherNet/IP
Data Interface
Red Lion Data Station Plus

Features

  • Allen Bradley Compact Logix with color touch screen HMI
  • Interlocked safety doors with full guarding
  • Compact design with heavy duty construction
  • Automatic cycle start on closing of door
  • Digital temperature controller
  • Single zone temperature controller
  • Standard 2 vacuum and 2 mechanical part clamping circuits/valves
  • Auto part pick-up

Documents & Drawings