No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Tartarini-P-OL

Tartarini™ OL Series Absorption Odorizing System

Product Description

Absorption-type odorizing systems are employed in small and large-sized stations with flow rates up to 100 000 Sm3/h / 3 531 000 SCFH. However, they are used as stand-by and emergency systems in all injection-type odorizing installations. For the proper operation it is necessary to reach a differential pressure. OL Series is in conformity with the Pressure Equipment DirectivePED 2014/68-UE and is classified in Max. Category IV

Specifications

Available Configurations
Carbon Steel, Stainless Steel, Magnetic Level Indicator Suitable for Remote Control
Consult your local sales office for volume specifications
End Connection Styles
PN 16 / CL150, CL600
Inlet Pressure
Maximum Allowable Pressure: Up to 90 bar / 1305 psig

Documents & Drawings

Features

  • Direct Reading Level Gauge
  • Regulating, Shutoff and Filling Valves