No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Fisher-P-G200-G201

Fisher™ G200/G201 Series Back Check Valves

Product Description

G200/G201 Series back check valves are specifically intended for heavy-duty in-line service at the bulk plant?s transfer area. The valves are suitable for LP-Gas or Anhydrous Ammonia (NH3) service. Flow moves the spring loaded poppet to the open position as soon as pressure differential is created. A soft seat construction gives tight shutoff so that piping can be blown down for maintenance. Type G201 has a built-in flow indicator mechanism, which can be used to replace sight flow indicators.

Features

  • Rugged Construction
  • High-Flow Capacity
  • Soft Seat
  • Flow Indicator

Specifications

Body Sizes and End Connection Styles (inlet x outlet)
Types G200-10/G201-10: 1-1/4-inch FNPT
G200-16/G201-16: 2-inch FNPT
G200-24/G201-24: 3-inch FNPT
Maximum Inlet Pressure
400 psi / 27,6 bar
Temperature Capabilities
-40° to 160°F / -40° to 71°C

Documents & Drawings