No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-P-CT5100 Continuous Gas Analyzer

Rosemount™ CT5100 Continuous Gas Analyzer

Product Description

Emerson's Rosemount CT5100 Continuous Gas Analyzer is the first hybrid, laser-based analyzer developed for process gas analysis and emissions monitoring. The Rosemount CT5100 combines Quantum Cascade Laser (QCL) and Tunable Diode Laser (TDL) technologies to provide fast, direct and highly selective and sensitive measurement of multiple gas components simultaneously. It is available in two variants: a certified system, housed in a purged and pressurized enclosure for hazardous area installations, and a non-certified system for use in non-hazardous areas. Both can house up to six lasers to measure up to 10 gas components in real time. The laser arrangement consolidates measurements into a single gas analyzer, reducing total cost of ownership.

Specifications

Ports
  • Outlet gas port connector: 6 mm (¼ in) Swagelok type (specify on order)
  • Purge connector: Purge inlet (certified system only) 10 mm (⅜ in)
  • Certifications/Approvals
  • Europe: ATEX II 3G Ex p Group IIC T3
  • North America: Class 1, Division 2, Groups A,B,C,D T3
  • Dimensions
    575 x 291 x 781 mm (23 x 11.5 x 31 in)
    Weight
    53 kg (116.8 lbs.)
    Power Supply
    110 VAC 60 Hz / 240 VAC 50 Hz
    Linearity
    R2 > 0.999

    Features

    • Real-time detection of up to ten gases simultaneously
    • Accurate and sensitive gas measurements
    • Excellent linearity of response and repeatability
    • Low, long-term drift minimizes calibration intervals
    • Low maintenance and low lifetime costs
    • Continuous health diagnostic reporting
    • Embedded ARM processor for fully autonomous operation
    • Intuitive, simple front panel user interface allows access to all instrument functions
    • Interchangeable modular configuration for up to six lasers

    Documents & Drawings