No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-P-770XA Gas Chromatograph

Rosemount™ 770XA Gas Chromatograph

Product Description

Rosemount 770XA Natural Gas Chromatographs provide the most accurate analysis of natural gas available in a field mounted gas chromatograph (GC). The 700XA features a design that increases analytical capability, maximizes ease of use, and widens the range of analysis options in a GC with an ambient temperature rating of -20 °C to 60 °C/ -4 °F to 140 °F. These enhanced features make the 700XA ideal for natural gas custody transfer and applications requiring advanced analysis such as C9+ (with hydrocarbon dew point and cricondentherm calculations) and C6+ with hydrogen sulfide (H2S).

Specifications

Input
Analog inputs: Two standard isolated inputs filtered with transient protection, 4–20 mA (user scalable and assignable)
Digital inputs: Five inputs, user assignable, optically isolated, rated to 30V DC @ 0.5 A
Output
Analog outputs: Six self-powered isolated outputs (4–20 mA)
Digital outputs: Five user-assignable outputs, Form C and electromechanically isolated, 24V DC
Ports
Serial Communication Ports: Three termination blocks, configurable as RS-232, RS-422 or RS-485 and one RS-232 D-sub (9-pin) Modbus/PC Connection
Power Supply
Standard: 24V DC (21–30 VDC) • Optional: 90–264V AC, 47–63 Hz
Certifications/Approvals
CSA: For USA: Class I, Zone 1, AEx d IIC, Enclosure Type 4. Class I, Division 1, Groups B, C, and D, IP66
For CANADA: Class I, Zone 1, Ex d IIC, Enclosure Type 4. Class I, Division 1, Groups B, C, and D, IP66.
ATEX / IECEx. Ex II 2G. Ex d IIC Gb T6. (Ta = -20 °C to 60 °C)
Dimensions
Wall-mount: 711 mm H x 445 mm W x 498 mm D (28 H x 17.5" W x 19.6" D)
Pipe-mount: 711 mm H x 445 mm W x 671 mm D(28" H x 17.5" W x 26.4" D)
Floor-mount: 1532 mm H x 445 mm W x 612 mm D (60.3" H x 17.5" W x 24.1" D)"
Mounting
Floor-standing (standard), wall- or pipe-mount (optional)
Weight
50 kg (110 lbs.)

Features

  • Best C6+ heating value/BTU repeatability available
  • ± / -0.01 % (± / -0.1 BTU/1000 BTU) in temperature controlled environment
  • ± / 0.02% (± / -0.2 BTU/1000 BTU) in uncontrolled environment (-20° to 60 °C/-4° to 140 °F) with a three minute cycle time
  • Best-in-industry C9+ repeatability available
  • ±0.0125 % of heating value (±0.125 BTU/1000 BTU) for controlled environment
  • ±0.025 % (±0.25 BTU/1000 BTU) of heating value for uncontrolled environment (-20° to 60 °C/-4° to 140 °F) with a five minute cycle time
  • Wide dynamic range from percent to trace level components down to 2 ppm
  • Reliable performance over broad ambient temperatures
  • -40 °C to 60 °C/-40 °F to 140 °F

Documents & Drawings