No image available
No image available
Your request is being processed.
Rosemount-2120 Switch - Vibrating Fork

Rosemount™ 2120 Level Switch - Vibrating Fork

Product Description

The Rosemount 2120 Level Switch provides easy to install, reliable level detection and control. 3rd party IEC61508 (SIL2) safety and hygienic certification with choice of outputs makes it suitable for a wide range of applications. It has no moving parts, needs no calibration and is virtually unaffected by process conditions. Adjustable switching delay prevents false switching in turbulent applications. Understand what is going on with your process- the visible heartbeat LED provides device status and health, and magnetic test point provides an easy-to-use functional test.

Specifications

Communication Protocol
Direct Load, PLC/PNP, Relay, 8/16 mA, NAMUR
Process Media Density
Minimum 37.5 lb/ft3 (600 kg/m3)
Viscosity
0.2 to 10000 cP (centiPoise)
Operating Pressure
Full vacuum to 1450 psi (Full vacuum to 100 bar)
Operating Temperature
-40 to 302 °F (-40 to 150 °C)
Safety
SIL2 IEC 61508 certified
TÜV tested and WHG approved for overfill prevention
Diagnostics
Electronic self-checking and condition monitoring

Features

  • Magnetic test point makes testing of the Rosemount 2120 easy
  • Can be operated using the sun or battery as a power source with the 12Vdc option
  • Fast drip fork design gives a quicker response time, especially with viscous liquids
  • Adjustable switching delay enables easy handling of turbulent and splashing applications
  • 3-A and EHEDG certificates for hygienic applications. Compliance with FDA and ASME-BPE standards

Documents & Drawings