No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-2051CFA Annubar Flowmeter

Rosemount™ 2051CFA Annubar™ Flow Meter

Product Description

Featuring industry-standard performance, the Rosemount 2051CFA Annubar Flow Meter provides dependable flow measurements via mulitple communication protocols including WirelessHART® technology. The patented Annubar sensor design is able to deliver accuracy over a wide flow range, maintain a small profile in the pipe, and provide flow and pressure measurements via a signal pipe penetration. This safety-certified flow meter is engineered with a local operator interface (LOI) for field commissioning.

Specifications

Warranty
5-year limited warranty
Rangedown
Up to 100:1 (5:1 flow turndown)
Measurement Range
Up to 1000 inH2O (2,48 bar) differential
Line Size
2 to 12 in. (50 to 300 mm)
Output
Differential pressure, scaled variable
Communication Protocol
4-20 mA HART®, WirelessHART®, FOUNDATION™ Fieldbus, PROFIBUS®, 1-5 V Low Power HART®
Process Wetted Material
316 SST
Diagnostics
Basic Diagnostics
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, NACE®, hazardous location, see full specs for complete list of certifications
Update Rate
5 sec. to 60 min., user selectable
Power Module Life
Up to 10-year life, field replaceable (order separately)
Wireless Range
Internal antenna (225 m)

Features

  • Patented T-shape Annubar creates a fixed separation point for DP signal improvement over a wider flow rate
  • Complete flow assemblies are leak-tested and calibrated to reduce leak points up to 70% and simplify installation
  • T-shape design of averaging pitot tube ensures very low permanent pressure loss
  • Local operator interface offers easy-to-use menus and built-in configuration buttons for streamlined commissioning
  • Sensor stagnation zone positioned to reduce noise, measurement inaccuracies and keeps particulates from clogging
  • SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations
  • WirelessHART® technology is secure, cost-effective and delivers >99% data reliability
  • SmartPower™ module provides up to 10-year maintenance-free operation and field replacement without transmitter removal

Documents & Drawings