AVENTICS Series FSG are round flat suction cups. FSG suction cups are the right choice for many standard applications with level, flat workpieces. Round, bellows suction cup with 2.5 folds for handling of extremely sensitive workpieces (optimum damping effect). Moreover, the special design of the folds permits use in systems with very short cycle times
Compressed air connection
|
G 1/8
|
Holding Force
|
8.5 N
|
Material Gripper
|
Polyurethane
|
Industry
|
Industrial
|
availability
|
|
Compressed air connection
|
G 1/8
|
Holding Force
|
32 N
|
Material Gripper
|
Polyurethane
|
Industry
|
Industrial
|
availability
|
|
Compressed air connection
|
G 1/4
|
Holding Force
|
95 N
|
Material Gripper
|
Polyurethane
|
Industry
|
Industrial
|
availability
|
|
Compressed air connection
|
G 1/4
|
Holding Force
|
260 N
|
Material Gripper
|
Polyurethane
|
Industry
|
Industrial
|
availability
|
|
Compressed air connection
|
G 1/4
|
Holding Force
|
350 N
|
Material Gripper
|
Polyurethane
|
Industry
|
Industrial
|
availability
|
|
Compressed air connection
|
G 1/2
|
Holding Force
|
540 N
|
Material Gripper
|
Fluoromethyl silicone
|
Industry
|
Industrial
|
availability
|
|
Compressed air connection
|
G 1/2
|
Holding Force
|
540 N
|
Material Gripper
|
Acrylonitrile butadiene rubber
|
Industry
|
Industrial
|
availability
|
|
Compressed air connection
|
G 1/2
|
Holding Force
|
842 N
|
Material Gripper
|
Fluoromethyl silicone
|
Industry
|
Industrial
|
availability
|
|
Compressed air connection
|
G 1/2
|
Holding Force
|
842 N
|
Material Gripper
|
Acrylonitrile butadiene rubber
|
Industry
|
Industrial
|
availability
|
|
Compressed air connection
|
G 1/4
|
Holding Force
|
130 N
|
Material Gripper
|
Polyurethane
|
Industry
|
Industrial
|
availability
|
|