No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Topworx-P-73

GO™ Switch Model 73

Product Description

The GO™ Switch Models 73 and 74 are the world’s most commonly used and widely trusted leverless limit switches with no external moving parts, no springs or cams, and no reed element. There is nothing to wear or fail.

Features

  • SPDT form C contact arrangement
  • 2A/240VAC, 3A/120VAC, 1A/24VDC
  • 316L stainless steel housing
  • 0.100 ″ end sensing
  • 316L stainless steel housing
  • -50° to 105°C (-58° to 221°F) operating temperature
  • 1/2 ″ NPT or M20 conduit entry
  • 5/8 ″ - 18 or M18 mounting threads

Documents & Drawings