No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Topworx-P-MTS

TopWorx™ Model MTS - Magnetic Target Switch

Product Description

TopWorx™ Magnetic Target Switch - MTS is a magnetic, target-actuated, barrel-style switch designed to deliver trusted performance and outstanding value in applications ranging from standard industrial to extreme-duty. Featuring major hazardous area certifications including IECEx, ATEX, UL, CSA, and available regional approvals, the MTS is designed with a universal style certification making product selection easier.

Specifications

Certifications
Global
Explosion-Proof
Yes
Intrinsically Safe
MTS- Low Current: Yes
MTS- High Current: No
Min Operating Temperature
-40 °C
Max Operating Temperature
85 °C
Contact Material
MTS- Low Current: SPDT Rhodium
MTS- High Current: SPDT Tungsten
Ingress Protection
IP66/67
SIL Capable
SIL 1/2; SC3
Enclosure/housing material
316L Stainless Steel
Mounting Threads
5/8" or M18
Connection Options/Types
Leads, Cables
Conduit/cable Entry
1/2" NPT or M20
Switching frequency
60Hz
Sensing Range/Distance
MTS- Low Current: 7.5mm
MTS- High Current: 4mm
Differential
MTS- Low Current: 3mm
MTS- High Current: 1.5mm
Max Electrical ratings (Rhodium contact )
AC: 0.2A @ 120V
DC: 1A @ 24V
Max Electrical ratings (Tungsten contact)
AC: 3A @ 120V, 1.5A @ 240V
DC: 2A @ 24V
Contact resistance
MTS- Low Current: 0.1 Ohm
MTS- High Current: 0.5 Ohm
Compatible with: PNP, NPN, NO, NC
Yes

Features

  • Non-Contact Sensing - using the provided target magnet, MTS does not require physical contact, resulting in significantly less maintenance and adjustment over time, especially versus mechanical limit switches.
  • Global Approvals – easier to fit project specifications with easy, global general purpose, explosion-proof and intrinsically safe options.
  • 316L Stainless Steel Enclosure – resistant to corrosion, water ingression and other environmental strains.
  • Hermetically Sealed – provides durability in harsh conditions and does not require fitment of separate conduit lead seals in conduit connected systems.

Documents & Drawings